ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
There are 2 die temperature sensors, DieTemp1 and DieTemp2. The DieTemp1 is routed to the Main ADC and it is also used for the Main ADC gain and offset correction internally. The measurement is reported in the DIETEMP1_HI (high-byte) and DIETEMP1_LO (low-byte) registers. The 0°C measurement is centered to hex value 0x0000h, so a positive value represents a positive temperature and a negative value represents a negative temperature. The measurement is also capped off to +200°C and –100°C.