ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0019 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE | CTS_TIME[2:0] | CTL_ACT | CTL_TIME[2:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE = | Spare | |||||||
CTS_TIME[2:0] = | Sets the short communication timeout. When this timer expires,
the device sets the FAULT_SYS[CTL] bit. This can be used as
an alert to the system to prevent a long communication timeout. 000 = Disables short communication timeout (default at reset) 001 = 100 ms 010 = 2 s 011 = 10 s 100 = 1 min 101 = 10 min 110 = 30 min 111 = 1 hr | |||||||
CTL_ACT = | Configures the device action when long communication timeout timer expires. 0 = Sets FAULT_SYS[CTL] and sends device to SLEEP mode (default at reset) 1 = Sends the device to SHUTDOWN. FAULT_SYS[CTL] bit will not be set. | |||||||
CTL_TIME[2:0] = | Sets the long communication timeout. When this timer expires, the device takes the action configured by the [CTL_ACT] bit. 000 = Disables long communication timeout (default at reset) 001 = 100 ms 010 = 2 s 011 = 10 s 100 = 1 min 101 = 10 min 110 = 30 min 111 = 1 hr |