ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Communication is not supported in SHUTDOWN mode, host must send a WAKE ping to enter ACTIVE mode. Once device transitions from SHUTDOWN mode to ACTIVE mode, the following table indicates the expected fault bits being set under such transition has occurred.
Expected fault bits after waking up from SHUTDOWN | |
---|---|
FAULT_SYS[DRST] = 1 | Digital reset by the wake ping |
FAULT_COMM1[COMMCLR_DET] = 1 | UART engine is reset |