ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x053D | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | RSVD | OV6_DET | OV5_DET | OV4_DET | OV3_DET | OV2_DET | OV1_DET |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
OV1_DET to OV6_DET = | OV fault status for Cell1 to Cell6, results are from the OV comparator detection. |