ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
There are 12 MISC measurements listed at the beginning of the AUX ADC section. When the AUX ADC is enabled, these inputs are measured in every round robin cycle. Table 8-3 shows the corresponding result registers.
The DAC inputs of the OVUV and OTUT protectors reflect the real-time DAC values of the device which shows the OVUV and OTUT detection or recovery threshold currently in use in the protectors. It is normal to observe a change of the DAC measurements if there are unused channels or if any cell or GPIO channels detect a fault. See Section 8.3.4 for description of the protector architecture and see Section 8.3.6.4 for the protector DAC measurement configuration.