ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
The device integrates cell OV and UV protectors and thermistor OT and UT protectors with programmable thresholds independent of the ADC functionality or the ADC measurements path. The OVUV and OTUT protectors can operate in ACTIVE or SLEEP mode. The subsections below provide an overview of the protectors. See Section 8.3.6.4 for diagnostic control function and status of this block.