ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
The device generates directly from the battery stack all required supplies for its operation. The following subsections provide an overview of each internal supply block. See Section 9 for recommended component connection. See Section 8.3.6.4 for diagnostic control and fault detection on the power supplies block.