ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0332 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | RST_OTP _CRC | RST_OTP_ DATA | RSVD | RSVD | RSVD | RSVD | RST_COMM1 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
RST_OTP_CRC = | Resets the FAULT_OTP register ([CUST_CRC] and [FACT_CRC] only). 0 = No reset 1 = Reset the register to 0x00 | |||||||
RST_OTP_DATA = | Resets the FAULT_OTP register ([SEC_DETECT] and [DED_DETECT] only). 0 = No reset 1 = Reset the register to 0x00 | |||||||
RSVD= | Reserved | |||||||
RSVD= | Reserved | |||||||
RSVD= | Reserved | |||||||
RSVD= | Reserved | |||||||
RST_COMM1 = | Resets FAULT_COMM1 and DEBUG_COMM_UART* registers. 0 = No reset 1 = Reset registers to 0x00 |