ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0553 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | PWRBIST_ FAIL | RSVD | REFH_OSC | NEG5V_UV | TSREF_OSC | TSREF_UV | TSREF_OV |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
PWRBIST_FAIL = | Indicates a fail on the power supply BIST run. 0 = No fault 1 = Fault | |||||||
REFH_OSC = | Indicates REGH reference is oscillating outside of an acceptable limit. 0 = No fault 1 = Fault | |||||||
NEG5V_UV = | Indicates an undervoltage fault on the NEG5V charge pump. 0 = No fault 1 = Fault | |||||||
TSREF_OSC = | Indicates TSREF is oscillating outside of an acceptable limit. 0 = No fault 1 = Fault | |||||||
TSREF_UV = | Indicates an undervoltage fault on the TSREF LDO. 0 = No fault 1 = Fault | |||||||
TSREF_OV = | Indicates an overvoltage fault on the TSREF LDO. 0 = No fault 1 = Fault |