ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0336 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | SPI_ LOOPBACK | FLIP_TR_ CRC | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
SPI_LOOPBACK = | Enables SPI loopback function to verify SPI functionality. See the Section 8.3.6.1.3 for more details. 0 = Disable 1 = Enable | |||||||
FLIP_TR_CRC = | Sends a purposely incorrect communication (during transmitting response) CRC by inverting all of the calculated CRC bits. 0 = Send CRC as calculated 1 = Send inverted CRC |