ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Related Pins | Components | Value | Description |
---|---|---|---|
AVDD, DVDD, TSREF | Bypass capacitor | 1 μF/10 V | Bypass capacitor for the internal LDOs |
CVDD | Bypass capacitor | 4.7 µF/10 V | Bypass capacitor for CVDD |
NEG5V | Bypass capacitor | 0.1 μF/10 V | Bypass capacitor for the negative charge pump |