ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
The DEV_STAT[OVUV_RUN] = 1 indicates the OVUV protectors are running. The OV detection result is reflected in the FAULT_OV1 and FAULT_OV2 registers; the UV detection result is reflected in the FAULT_UV1 and FAULT_UV2 registers.
The VCB_DONE detection is not a fault but a cell balancing stop condition. The result is reflected in a particular channel stopping cell balancing. See Section 8.3.3 for details.