ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
While the device is transmitting data on TX, RX is ignored except when receiving a COMM CLEAR. If the host starts a transmitting without waiting to receive the preceding transaction's response, the communication is not considered reliable and the host must send a COMM CLEAR to restore normal communications to the device.