ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
The DEBUG_COMM* and DEBUG_OTP registers are a form of fault status showing lower hierarchy level of fault information for some of the bits in FAULT_COMM1 and FAULT_OTP.
Table 8-18 shows the hierarchy relationship. See Section 8.5 for the register description details.
Low-level Fault Register | Low-level Register Bit | Associated DEBUG Registers | |
---|---|---|---|
FAULT_COMM1 | [UART_RC] | Fault related to received command frame from UART | DEBUG_UART_RC |
[UART_RR] [UART_TR] | Fault related to received or transmitted response frame from UART | DEBUG_UART_RR_TR | |
FAULT_OTP | [SEC_DET] | Single error correction in OTP | DEBUG_OTP_SEC_BLK |
[DED_DET] | Double error correction in OTP | DEBUG_OTP_DED_BLK |