ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Transaction frames are created using the frame structure discussed in the previous sections. The CRC values in the examples are correct and can be used to verify the customer CRC algorithm. The CRC is verified by the device with every received command frame and the command is not executed unless the CRC is valid.