ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0017 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[1] | MSK_OTP_ CRC | MSK_OTP_ DATA | RSVD | RSVD | RSVD | RSVD | MSK_COMM1 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE[1] = | Spare | |||||||
MSK_OTP_CRC = | Masks the FAULT_OTP register ([CUST_CRC] and [FACT_CRC] only) on NFAULT triggering. 0 = Assert NFAULT if any bit described above is set to 1. 1 = No NFAULT action regardless of the status of the bits described above. | |||||||
MSK_OTP_DATA = | Masks the FAULT_OTP register (all bits except [CUST_CRC] and [FACT_CRC]) on NFAULT triggering. 0 = Assert NFAULT if any bit described above is set to 1. 1 = No NFAULT action regardless of the status of the bits described above. | |||||||
RSVD = | Reserved | |||||||
RSVD = | Reserved | |||||||
RSVD = | Reserved | |||||||
RSVD = | Reserved | |||||||
MSK_COMM1 = | Masks FAULT_COMM1 register on NFAULT triggering. 0 = Assert NFAULT if any bit from FAULT_COMM1 register is set to 1. 1 = No NFAULT action regardless of FAULT_COMM1 register bit status. |