ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0343 to 0x034B | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | DATA[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DATA[7:0] = | When ECC is enabled in manual mode, CUST_ECC_TEST[MANUAL_AUTO] = 1, OTP_ECC_DATAIN1…9 registers are used to test the ECC encoder/decoder. If CUST_ECC_TEST[ENC_DEC] = 1, ECC_DATAIN8 through ECC_DATAIN1 are fed to the encoder. If CUST_ECC_TEST[ENC_DEC] = 0, ECC_DATAIN9 through ECC_DATAIN1 are fed to the decoder. The ECC_DATAOUT0…8 bytes must be read back to verify functionality. |