ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x030E | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | MAINBB_AFE_DIS | AUX_CELL_ALIGN | AUX_CELL_SEL[4:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
MAINBB_AFE_DIS = | Disconnected main ADC SRP/SRN AFE from SRP/SRN pin, this would leave SRP/SRN sensed by CS ADC stand alone. 0 = Connected1 = Disconnected | |||||||
AUX_CELL_ALIGN = | Align the AUX ADC AUXCELL measurement to Main ADC CELL1 or CELL8 0 = Align to Main ADC CELL1 1 = RSVD | |||||||
AUX_CELL_SEL[4:0] = | Selects which AUXCELL channel(s) will be multiplexed through the AUX ADC. 0x00 = Run all active cell channels set by ACTIVE_CELL_CONF register 0x01 = SRP/SRN are not connected to AUX ADC 0x02 = Lock to AUXCELL1 0x03 = Lock to AUXCELL2 0x04 = Lock to AUXCELL3 : 0x =07 Lock to AUXCELL6 0x08 to 0x1F = RSVD NOTE: If inactive channel or RSVD code is selected, device will not perform AUX ADC conversion on the AUXCELL slot and the AUX_CELL_HI/LO registers will be kept in reset value. |