ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0309 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | GOTO_ SHUTDOWN | GOTO_ SLEEP | SOFT_RESET | RSVD | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved — The bit has no impact in BQ756506-Q1 since it is a standalone device which the host can send the ping signal directly | |||||||
GOTO_SHUTDOWN = | Transitions device to SHUTDOWN mode. Bit is cleared on read. 0 = Ready 1 = Enter SHUTDOWN mode | |||||||
GOTO_SLEEP = | Transitions device to SLEEP mode. Bit is cleared on read. 0 = Ready 1 = Enter SLEEP mode | |||||||
SOFT_RESET = | Resets the digital to OTP default. Bit is cleared on read. 0 = Ready 1 = Reset device | |||||||
RSVD = | Reserved |