ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x0339 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CBFET6 to CBFET1 | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CBFET 6to CBFET1 = | Enables CBFET for CBFET diagnostic. This register is only sampled when [COMP_ADC_SEL2:0] = 0b100. 0 = CBFET off 1 = CBFET on; Bit 7 and Bit 6 RSVD |