ZHCUBR5A October 2022 – February 2024
图 5-28 实验 5,补偿设计器#if CLLLC_LAB == 5 #define CLLLC_CONTROL_RUNNING_ON 1 #define CLLLC_POWER_FLOW CLLLC_POWER_FLOW_PRIM_SEC #define CLLLC_INCR_BUILD CLLLC_CLOSED_LOOP_BUILD #define CLLLC_CONTROL_MODE CLLLC_CURRENT_MODE #define CLLLC_TEST_SETUP CLLLC_TEST_SETUP_EMULATED_BATTERY #define CLLLC_PROTECTION CLLLC_PROTECTION_ENABLED #if CLLLC_SFRA_ALLOWED == 1 #define CLLLC_SFRA_TYPE CLLLC_SFRA_CURRENT #else #define CLLLC_SFRA_TYPE CLLLC_SFRA_DISABLED #endif #define CLLLC_SFRA_AMPLITUDE (float32_t)CLLLC_SFRA_INJECTION_AMPLITUDE_LEVEL1 #endif