SWRU626 December 2025 CC3501E , CC3551E
The SDMMC can be interfaced with a DMA controller. At system level, the advantage is to discharge the SW of the data transfers.
The DMA request is issued if the following conditions are met: