SWRU626 December 2025 CC3501E , CC3551E
According to the CAN Specification (see ISO 11898-1:2015, 8.3.4 Recovery Management), the DCAN provides means for automatic retransmission of frames that have lost arbitration or that have been disturbed by errors during transmission. By default automatic retransmission is enabled. To support time-triggered communication as described in ISO 11898-1:2015, chapter 9.2, the automatic retransmission may be disabled via CCCR.DAR.