SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The CC27xx devices have an integrated hardware security module (HSM) supporting an isolated environment for cryptographic operations, key management, secure counters, and random number generation operations. AES and SHA-2 algorithms are protected from differential power analysis (DPA) side-channel attacks.
The HSM also contains a FIPS-compliant True Random Number Generator (TRNG) and nonvolatile monotonic counters. The HSM also supports HSM firmware validation by HSM ROM and secure HSM firmware updates.