SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Software has to configure RXD pin for fall edge-basedwake fromstandby.
When RXD pin goes low, IOC triggers PMCTL for standby exit.
Software has to reconfigure UART as necessary for LIN mode operation.
UART is then ready to receive break/sync fields.
Wake condition will not be detected within UART module through LINBRK or LINBTOE bits.
This will be fine since the purpose of wake signal transmission is to wake up the device only.