SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The ROM serial bootloader parameters are as follows:
| CCFG.bootCfg.bldrParam | Name | Description | Blank device /FCFG default value | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [0] | bldrEnabled | If 0, bootloader ignores all commands except BLDR_CMD_GET_STATUS, else normal operation | 1 | ||||||||||||||||||||||||||||
| [1] | pinTriggerEnabled | If 0, bootloader unconditionally triggers, else normal pin trigger check is performed | 1 | ||||||||||||||||||||||||||||
| [2] | pinTriggerLevel | If 0, a low level on trigger pin triggers bootloader, else a high level | 0 | ||||||||||||||||||||||||||||
| [15:3] | Reserved | ||||||||||||||||||||||||||||||
| [21:16] | pinTriggerDio | Index of DIO pin to use for pin trigger check | 21 | ||||||||||||||||||||||||||||
| [23:22] | Reserved | ||||||||||||||||||||||||||||||
| [26:24] | serialIoCfgIndex | Index of which I/O mapping to use for UART/SPI:
| 0 | ||||||||||||||||||||||||||||
| [31:27] | Reserved |