SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The processor has two 24-bit system timers, a non-secure SysTick timer, and a Secure SysTick timer. When enabled, each timer counts down from the reload value to zero, reloads (wraps to) the value in the SYST_RVR on the next clock cycle, then decrements on subsequent clock cycles. When the processor is halted for debugging, the counter does not decrement.