SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
When the LF clock loss feature is enabled by setting the PMCTL.RSTCTL[2] LFLOSS bit and CKMD.LFMONCTL[0] EN bit, a detected loss of the selected LF source (low frequency crystal (LFXT) or low frequency oscillator (LFOSC)) results in a system reset. After recovery, the PMCTL.RSTSTA[2:0] RESETSRC and PMCTL.RSTSTA[7:4] SYSSRC bit fields show clock loss as the source of reset.