SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
The audio clocks signals, MCLK, BCLK, and WCLK, can be generated either internally by the PRCM module or by an external clock source. The internally generated audio clock signals might not be suitable for all applications for the reasons that follow:• Jitter performance• Clock configuration only provides support for frequencies that can be divided down from 96 MHz.• Frequency that cannot be tuned to maintain constant audio latency
Internal audio clock source: AIFWCLKSRC = 2
External audio clock source: AIFWCLKSRC = 1