SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
In MANUAL mode, the sample signal is generated when the SC bit is set, which can be asynchronous to the sampling clock. The duration of the sampling window is controlled by software by holding the SC bit high.
Because an event is always edge-triggered, manual mode with event trigger is not supported for any of the conversion modes. Software trigger with manual sampling mode is supported only for single-channel single conversion mode and is not supported for any of the other three conversion modes.
There is a 2-3 cycle synchronization latency from when the sample window ends to when the conversion window begins.
Figure 21-3 shows the ADC sample and conversion timing diagram when the ADC is configured in MANUAL sampling mode: