SPRUJ64 September 2022
The SoC Core voltage (VDD_CORE) of the AM64x SoC is set to 0.75 V. SoC Array Core Voltage (VDDR_CORE) and other array core voltages (VDDA_0P85_SERDES0_C, VDDA_0P85_SERDES0, VDDA_0P85_USB0, VDD_DLL_MMC0, and VDD_MMC0) are configured to 0.85 V and are supplied through a common rail.
The SoC has different IO groups. Each IO group is powered by specific power supplies as given in Table 4-6.
SI.No | Power Supply | SoC Supply Rails | IO Power Group | Power |
---|---|---|---|---|
1 | VDDAR_CORE | VDDA_0P85_SERDES0 | SERDES0 | 0.85 |
VDDA_0P85_SERDES0_C | 0.85 | |||
VDDA_0P85_USB0 | USB0 | 0.85 | ||
VDD_MMC0 | MMC0 | 0.85 | ||
VDDR_CORE | CORE | 0.85 | ||
2 | SoC_DVDD3V3 | VDDSHV_MCU | MCU | 3.3 |
VDDA_3P3_USB0 | USB0 | 3.3 | ||
VDDSHV0 | General | 3.3 | ||
VDDSHV1 | PRG0 | 3.3 | ||
VDDSHV2 | PRG1 | 3.3 | ||
VDDSHV3 | GPMC | 3.3 | ||
VMON_3P3_MCU | 3.3 | |||
VMON_3P3_SOC | 3.3 | |||
3 | VDDA_1V8_MCU | VDDA_MCU | MCU | 1.8 |
4 | VDDA_1V8_SERDES | VDDA_1P8_SERDES0 | SERDES0 | 1.8 |
5 | VDDA_1V8_USB0 | VDDA_1P8_USB0 | USB0 | 1.8 |
6 | VDDA_1V8 | VDDS_OSC | OSC0 | 1.8 |
VDDA_TEMP_0/1 | 1.8 | |||
VDDA_PLL_0/1/2 | 1.8 | |||
7 | VDDS_DDR | VDDS_DDR | DDR0 | 1.1 |
VDDS_DDR_C | 1.1 | |||
8 |
SOC_DVDD1V8 |
VDDSHV4 | FLASH | 1.8 |
VDDS_MMC0 | MMC0 | 1.8 | ||
VMON_1P8_MCU | 1.8 | |||
VMON_1P8_SOC | 1.8 | |||
9 | VDDSHV_SD_IO | VDDSHV5 | MMC1 | 3.3 |
10 | VDDS_MMC0/ADC0_VREFP | VDDS_MMC0 | MMC0 | 0 |