SPRUJ64 September 2022
The AM64x SKEVM uses one PMIC and three discrete regulators to supply the necessary voltage and power to the SoC, various memories, Wilink module, and other peripherals on the board. Probe points for power supplies provided on the SKEVM Board are mentioned in Table 4-4.
| Points on Bottom Side | |||||
|---|---|---|---|---|---|
| SI. No | Power Supply | Probe Point | Ground | Probe Point | Expected Voltage (V) |
| 1 | VUSB_MAIN | TP28 | DGND | J3.2 | 5 |
| 2 | XDS_USB_VBUS | TP75 | DGND | J3.2 | 5 |
| 3 | VCC_3V3_SYS | TP80 | DGND | J3.2 | 3.3 |
| 4 | VDDAR_CORE | TP85 | DGND | J3.2 | 0.85 |
| 5 | VPP_1V8 | TP89 | DGND | J3.2 | 0 |
| 6 | VDD_CORE | TP81 | DGND | J3.2 | 0.75 |
| 7 | VDD_LPDDR4 | TP83 | DGND | J3.2 | 1.1 |
| 8 | VDD_1V0 | TP88 | DGND | J3.2 | 1 |
| 9 | VCC1V8 | TP82 | DGND | J3.2 | 1.8 |
| 10 | VDD_PHY_2V5 | TP87 | DGND | J3.2 | 2.5 |
| 11 | VDDSHV_SD_IO_PMIC | TP84 | DGND | J3.2 | 3.3 |
| 12 | VDD_MMC1 | C47.1 | DGND | J3.2 | 3.3 |
| 13 | VBUS_USB_CP2105 | TP76 | DGND | J3.2 | 5 |
| 14 | VCC3V3_XDS | TP74 | DGND | J3.2 | 3.3 |
| 15 | VDDSHV_SD_IO | TP15 | DGND | J3.2 | 3.3 |
| Points on Top Side | |||||
| 16 | VCC3V3SYS_EXT | TP78 | DGND | J3.2 | 3.3 |
| 17 | VDDA_1V8 | TP86 | DGND | J3.2 | 1.8 |
| 18 | VCC3V3_TA | C340.1 | DGND | J3.2 | 3.3 |
| 19 | VCC3V3_TA_XDS | C421.1 | DGND | J3.2 | 3.3 |
Table 4-5 gives details about power-good LEDs provided on SKEVM board to give users positive confirmation of the status of each supply.
| SI.No | Power Supply | LED Part Reference |
|---|---|---|
| 1 | VCC3V3SYS_EXT | LD2 |
| 2 | VCC_3V3_SYS | LD16 |
| 3 | VDDAR_CORE | LD16 |
| 4 | VDDA_1V8 | LD16 |
| 5 | VDD_LPDDR4 | LD16 |
| 6 | VDD_CORE | LD16 |
| 7 | VCC1V8 | LD16 |
| 8 | VDDSHV_SD_IO_PMIC | LD16 |
| 9 | VDD_PHY_2V5 | LD16 |
| 10 | VDDA_1V8 | LD16 |
| 11 | VDD_CP2105 | LD18 |