There are three I2C interfaces used in SK
EVM board.
- SoC_I2C0 Interface: SoC I2C [0] is connected to
Board ID EEPROM, PMIC, PRU Header, and User Expansion Header. I2C0 interface is used by
the software to identify the EVM through the Board ID memory device AT24C512C-MAHM-T 512Kb
serial EEPROM configured to respond to addresses 0x51. I2C0 interface on the SKEVM is also
used by the software to configure and control the PMIC device. I2C0 is also connected to
the User expansion Header and PRU Header.
- SOC I2C (1) Interface: SoC I2C [1] is connected
to 8-Bit LED driver, 8-Bit GPIO expander, Temperature Sensors, and Test Automation
Header.
- SOC I2C (2) Interface: Connected I2C [2] from SoC
to the User Expansion Header.
Figure 4-21 depicts the I2C
tree.