SPRUJ64 September 2022
The SK EVM board has a 512-Mbit OSPI memory device of part number S28HS512TGABHM010 from Cypress connected to the OSPI0 interface of the AM64x SOC. The OSPI interface supports memory speed up to 166 MHz. The OSPI flash is powered by 1.8-V IO supply. The 1.8-V supply is provided to both the VCC and VCCQ pins of the flash memory.
The reset for the flash is connected to a circuit that ANDs the RESETSTATz, PORz_OUT, and OSPI0_CSN2 (GPIO_OSPI_RSTn) from SoC. This applies reset for warm and cold reset. A pull-up is provided on GPIO_OSPI_RSTn coming from the SOC pin to set the default active state.
Two signals are routed to OSPI0_DQS:
To route DQS from memory device: DNI R33 and R39.
To route OSPI0_LBCLK from SoC: Mount R33 and R39.
OSPI and QSPI implementation: 0-ohm resistors are provided for DATA [7:0], DQS, INT# and CLK signals. Footprints to mount external pull up resistors are provided on DATA [7:0] to prevent bus floating.
Figure 4-11 shows the OSPI interface block diagram for AM64x SK EVM.