Processor:
The core processing unit of the SKEVM is the AM64x Series processor
(soldered to the PCB) without socket.
Memory
- 2GB of 16-Bit LPDDR4 memory
- Micro Secure Digital (SD) Card
with UHS-1 support
- 512Mbit Octal SPI Flash memory.
- 512Kbit I2C EEPROM for board ID
High Speed Interface:
- Gigabit Ethernet interfaces (RGMII) from CPSW
RGMII Port of processor connected to two Ethernet PHY IC's
and terminated on two numbers of RJ45 connectors.
- USB3.0 HOST interface terminated on USB Type-A Connector for
data transfer
Expansion Header:
- SKEVM board has three expansion connectors using
0.1” spaced 0.025” square post connectors.
- All the three expansion connectors are on the top of the board.
- The three connectors include the 40-pin User expansion
connector, the PRU 54-pin connector, and the MCU 28-pin
connector.
User Expansion Connector (40 Pin):
- This connector is compatible with the standard expansion
connector found on a Raspberry Pi 4B®™ allowing
seamless interface with HAT Boards.
- Four mounting holes must be oriented with the connector
to allow for connection of these boards.
- Signals are at 3.3-V Logic Level.
- Signals connected from SoC to the Expansion Header
include: SPI (0), SPI (1), UART (5), I2C (0), I2C
(2), EHRPWM4_A / B, EHRPWM5_A / B along with GPIOs
[32, 35, 38, 39, 40, 41, 42] along with 5-V and
3.3-V PWR and GND.
- 5 V and 3.3 V are current limited to 155 mA and 500 mA,
respectively.
PRU Header (54 Pin):
- PRU Header offers low speed connection to PRG0
Interface.
- PRG0_PRU0 and PRG0_PRU1 signals are terminated on the
PRU Expansion Connector.
- PRG0 signals are connected to a 27x2 standard 0.1”
spaced 54-pin connector.
- Connector contains MDIO control Signals (2 Pins),
PRG0_PRU0_GPO [0: 19], PRG0_PRU1_GPO [0: 17], +3.3V
PWR (2 Pins) and Ground reference (5 Pins), SoC I2C0
signals (2 pins), Reserved (2 pins), DETECT, RESET,
INT going to the daughter card.
- 3.3 V are current limited to 500 mA.
Safety Connector or MCU 28pin connector:
- A safety signal connector is 14x2 standard 0.1” spaced
header.
- The pin-out should be compatible with the AM64
GPEVM.
- MCU connector will only include signals connected to the
MCU.
- 18 Signals include MCU_I2C0, MCI_I2C1, MCU_UART1 (with
flow control), MCU_SPI0 and MCU_GPIO (6, 7, 8 and
9), and Test LED signal.
- Additional control signals provided on the connector
include CONN_MCU_RESETz, CONN_MCU_PORz,
MCU_RESETSTATz, MCU_SAFETY_ERRORn_3.3V IO to MCU and
GND.
- MCU Domain warm reset (MCU_RESETz) and MCU Domain cold
reset (MCU_PORz) of SoC is achieved by
CONN_MCU_RESETz and CONN_MCU_PORz respectively from
Safety Connector.
- Allowed current limit is 100 mA on 3.3-V rail.
Serial Interfaces:
- SoC I2C [0] signals are connected to Board ID EEPROM,
User Expansion Headers, and TPS6522053xx PMIC.
- SoC I2C [1] signals are connected to 8-Bit LED Driver,
8-Bit GPIO Expander, Temperature Sensors and Test
Automation Header.
- SoC I2C [2] signals are connected to User Expansion
Headers.
- SPI0 and SPI1 signals are connected to User expansion
connector.
- SoC UART [5] signals are connected to User expansion
connector.
LEDs, Push Buttons, and Boot Switches:
- LEDs: Main Power(x1), PMIC PGOOD(x1), GPIO from MPU
Domain(x1) and MCU domain(x1), Fault Indication
LED(x1), Eight Industrial Communication LEDs.
- Push Button Switches: Enable Pin of TPS6522053xx PMIC
(x1), and User Interrupt push button on AM64x Main
GPIO (x1).
- Boot Switches: Two 8-Bit DIP Switches for the User to
select various Boot modes for AM64x.
Sensor Interface:
- 2x Temperature Sensor near SoC and LPDDR4 for thermal
monitoring.
JTAG and DEBUG Interfaces:
- Necessary circuit to offer on-board JTAG Support using
XDS110 emulation through Micro- B USB connector.
- XDS110 also offers UART-To-USB Interface for one of the
Serial Ports of AM64xx ( SoC_Main_UART1)
- Additionally one 20-pin cTI connector is also used.
- USB to UART (x2 Ports) for Debug Console access
terminated on a single USB Micro-B Connector is
provided via CP2105.
- XDS110 controller controls the power cycle, change boot
modes, and reset the SoC.
Power Supply:
- The AM64x SKEVM is powered through a USB Type-C
Connector
- 5V is bucked down to 3V3 by LM61460AASQRJRRQ1
regulator. VCC3V3SYS_EXT is the input supply to the PMIC.
- TPS6522053RHBR PMIC and other discrete regulators on the starter
kit provide all the required power supplies for SoC and
other peripherals (LPDDR4, Wi-Fi Module, OSPI, Clock
buffers, Level translators, and logic gates).
- Dedicated regulators are also
provided for:
- Powering the always-on
circuits of the Test Automation Header section.
- E-Fuse programming of the
SoC.
- Optional Power to the
WL1837MOD WiLink module
- XDS110 Debugger section
- 3V3 for SoC and peripherals
- 1V0 for Ethernet Phys
- Recommended Power
Supplies:
- CUI Inc. 5V 15W AC/DC External Wall Mount Adapter
- SWC15-S5-NB
- GlobalTek Inc. 5V 15W AC/DC External Mount Wall
Adapter - WR9QA3000USBC3MNA-CIMR6B
- Qualtek USB 2.0 Cable C Male to C Male 3.28'
Shielded Cable for powering the boards through a
laptop Type-C port - 3021091-01M