SPRUJ64 September 2022
The red LED LD15 indicates the power fault condition (i.e. current less than 3 A) by using USB type C configuration channel logic and port controller IC.
LED | ON Status | OFF Status |
---|---|---|
LD15 | Source provides less than 15 W | Source provides the required 15-W power |