SPRUJ64 September 2022
Output Y0 from the clock buffer LMK1C1103PWR is used as a reference clock for the SoC on SKEVM. An optional 25-MHz crystal (XRCGB25M000F3M00R0) is also provided for driving the SoC. Selection of clock for the SoC is done using resistors. By default, an output from the SoC_CLKIN clock buffer is provided to the SoC. For clock source selection, see Table 4-1.
| Clock Source to SoC | Part Number | Mount | Unmount |
|---|---|---|---|
| Clock Buffer | LMK1C1103PWR | R116 | R40, R41 |
| 25-MHz Crystal | XRCGB25M000F3M00R0 | R40, R41 | R116 |