SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | GPIO | BTP Pin Config | H1 | 0x0 | 0x3F | 0x32 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | OUT_VAL | PUSH_PULL | RSVD | RSVD | ACTIVE_HI | RSVD |
| RSVD (Bit 7): Reserved. Do not use. | ||
| RSVD (Bit 6): Reserved. Do not use. | ||
| OUT_VAL (Bit 5): Initial output value (if pin is an output) | ||
| 1 = | Initial output is high (default) | |
| 0 = | Initial output is low | |
| PUSH_PULL (Bit 4): If pin is an output, enable push pull. | ||
| 1 = | Driven high/low (default) | |
| 0 = | Open Drain | |
| RSVD (Bit 3 - 2): Reserved. Do not use. | ||
| ACTIVE_HI (Bit 1): Assert Polarity | ||
| 1 = | Active high (default) | |
| 0 = | Active low | |
| RSVD (Bit 0): Reserved. Do not use. | ||