SLUUCP8A June 2024 – April 2025 BQ41Z50
The SLEEP MAC command can override the requirement for bus low to enter sleep. In this case, the BQ41Z50 clock and data high condition is ignored for sleep to exit, though sleep will also exit if there is any further SMBus communication. The BQ41Z50 device can be sent to sleep with ManufacturerAccess() if specific sleep entry conditions are met.