SLUUCP8A June 2024 – April 2025 BQ41Z50
This command seals the device for the field, disabling certain SBS commands and access to data flash. See and Chapter 16 for details.
When the device is sealed, the OperationStatus()[SEC1, SEC0] = 1,1. All the test features in ManufacturingStatus() will also be disabled.