SLUUCP8A June 2024 – April 2025 BQ41Z50
| Setting1 | Threshold2 |
|---|---|
| 0x18 | 6000 Ω (40℃)3 |
| 0x20 | 4154 Ω (50℃) |
| 0x2A | 3000 Ω (60℃) |
| 0x36 | 2250 Ω (70℃) |
| 0x47 | 1662 Ω (80℃) |
| 0x5C | 1256 Ω (90℃) |
| 0x75 | 973 Ω (100℃) |
| 0x7F | 893 Ω (105℃) |
| Setting1 | Time2 |
|---|---|
| 0x0 | –3 |
| 0x01 | 1.0011 s |
| 0x02 | 2.0011 s |
| 0x03 | 3.0011 s |
| ... | ... |
| 0x1F | 31.0011 s |