SLUUCP8A June 2024 – April 2025 BQ41Z50
This command returns the PFAlert() flags. For a description of each bit flag, see the ManufacturerAccess() version of the same command in Section 16.1.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x52 | PFAlert() | — | R | R | Block | H4 | 0x00000000 | 0xFFFFFFFF | — | — |