SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | IT-DZT Cfg | Reserve Cap-cWh | I2 | 0 | 32000 | 0 | cWh |
Description: Capacity reserved available when the gauging algorithm reports 0% RelativeStateOfCharge(). The
gauge predicts to report a capacity of 0 when approximately Reserve Cap-cWh remains. This parameter is used
when Load Mode = 1 and predictions are made using a constant power load.