SLUUCP8A June 2024 – April 2025 BQ41Z50
This command instructs the device to return the filtered capacity and energy even if [SMOOTH] = 0. For a description of returned data values, see the ManufacturerAccess() version of the same command in Section 16.1.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Default | Unit | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x78 | FilteredCapacity() | — | R | R | Block | — | — | — | — | — |