SLUUCP8A June 2024 – April 2025 BQ41Z50
There are three levels of secured operation within the device. To switch between the levels, different operations are needed with different keys. The three levels are SEALED, UNSEALED, and FULL ACCESS. The BQ41Z50 device also supports SHA-1, and ECC authentication with the host system.