|
| RSVD (Bits
7–6):
Reserved. Do not use. |
| | |
| EVTM_EXT_MODE
(Bit 5): |
| 1 = | Enables Elevated
Voltage Extended Charge Degradation when ERETM is
activated |
| 0 = | Disables Elevated
Voltage Extended Charge Degradation |
| | |
| ERETM_MAX_T
(Bit 4): |
| 1 = | Enables ERETM
Temperature Max Threshold for immediate
[ERETM] mode |
| 0 = | Disables ERETM
Temperature Max Threshold for immediate
[ERETM] mode |
| | |
| ERETM_MODE (Bit
3): |
| 1 = | Uses voltage thresholds for
ERETM |
| 0 = | Uses RSOC thresholds for
ERETM |
| | |
| ERETM_TIME (Bit
2): |
| 1 = | Enables ERETM |
| 0 = | Disables ERETM |
| | |
| ERM_MODE (Bit
1): |
| 1 = | Uses voltage thresholds for
ERM |
| 0 = | Uses RSOC thresholds for
ERM |
| | |
| ERM_TIME (Bit
0): |
| 1 = | Enables ERM |
| 0 = | Disables ERM |