SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | AFE | Over Temperature | U1 | 0 | 0x7F | 0x5A | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | SC_TEMP_SEL | ||||||
| RSVD (Bit 7): Reserved. Do not use. | ||
| SC_TEMP_SEL (Bits 6-0): Threshold for HW Over Temperature function. RNTC_TS3 * 6 /(SC_TEMP_SEL - 6). RNTC_TS3 is the internal pullup resistance. The typical value is 18 kΩ. | ||