SLUUCP8A June 2024 – April 2025 BQ41Z50
The BQ41Z50 device can permanently disable the battery in the case of significant overvoltage in any of the cells.
| Status | Condition | Action |
|---|---|---|
| Normal | Max cell voltage1..4 < SOV:Threshold | PFAlert()[SOV] = 0 |
| Alert | Max cell voltage1..4 ≥ SOV:Threshold | PFAlert()[SOV] = 1 BatteryStatus()[TCA] = 1 |
| Trip | Max cell voltage1..4 ≥ SOV:Threshold for SOV:Delay duration | PFAlert()[SOV] = 0 PFStatus()[SOV] = 1 |