SLUUCP8A June 2024 – April 2025 BQ41Z50
The impedance is different across different DOD states. Each cell has 15 Ra grid points presenting the impedance from 0%–100% DOD. In general, the Ra table is updated during discharge. The GaugingStatus()[RX] flag will toggle when the Ra grid point is updated. The Ra update is disabled if any of the following conditions are met. The GaugingStatus()[R_DIS] is set to indicate the Ra update is disabled.
A valid OCV reading during RELAX mode or a Fast Qmax update without an OCV read will clear the [R_DIS] flag.