SLUUCP8A June 2024 – April 2025 BQ41Z50
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Lifetimes | Temperature-Discharge | Max Delta Cell Temp | U1 | 0 | 255 | 0 | °C |
Description: Maximum reported temperature delta in DISCHARGE mode for TSx inputs configured as cell temperature